2.24 CLASSB_ITCM_APP_AREA_START
Summary
Defines the start address of the ITCM for the application.
Description
This constant defines the start address of the ITCM for the application.
Remarks
This value must not be modified.
#define CLASSB_ITCM_APP_AREA_START (0x00000000U)