23.8.10 External Interrupt Sense Configuration

Name: CONFIG
Offset: 0x1C
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FILTEN3SENSE3[2:0]FILTEN2SENSE2[2:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 FILTEN1SENSE1[2:0]FILTEN0SENSE0[2:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 3, 7, 11, 15 – FILTENx Filter Enable x [x=3..0]

Note: The filter must be disabled if the asynchronous detection is enabled.
ValueDescription
0 Filter is disabled for EXTINT[x] input.
1 Filter is enabled for EXTINT[x] input.

Bits 0:2, 4:6, 8:10, 12:14 – SENSEx Input Sense Configuration x [x=3..0]

These bits define on which edge or level the interrupt or event for EXTINT[x] will be generated.
ValueNameDescription
0x0 NONE No detection
0x1 RISE Rising-edge detection
0x2 FALL Falling-edge detection
0x3 BOTH Both-edge detection
0x4 HIGH High-level detection
0x5 LOW Low-level detection
0x6 - 0x7 - Reserved