23.7 EIC Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | CKSEL | ENABLE | SWRST | |||||
0x01 | NMICTRL | 7:0 | NMIASYNCH | NMIFILTEN | NMISENSE[2:0] | |||||
0x02 | NMIFLAG | 7:0 | NMI | |||||||
0x03 | Reserved | |||||||||
0x04 | SYNCBUSY | 7:0 | ENABLE | SWRST | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | EVCTRL | 7:0 | EXTINTEO[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | INTENCLR | 7:0 | EXTINT[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 | INTENSET | 7:0 | EXTINT[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | INTFLAG | 7:0 | EXTINT[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | ASYNCH | 7:0 | ASYNCH[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | CONFIG | 7:0 | FILTEN1 | SENSE1[2:0] | FILTEN0 | SENSE0[2:0] | ||||
15:8 | FILTEN3 | SENSE3[2:0] | FILTEN2 | SENSE2[2:0] | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x20 ... 0x2F | Reserved | |||||||||
0x30 | DEBOUNCEN | 7:0 | DEBOUNCEN[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x34 | DPRESCALER | 7:0 | STATES1 | PRESCALER1[2:0] | STATES0 | PRESCALER0[2:0] | ||||
15:8 | ||||||||||
23:16 | TICKON | |||||||||
31:24 | ||||||||||
0x38 | PINSTATE | 7:0 | PINSTATE[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |