23.8.13 Pin State

Name: PINSTATE
Offset: 0x38
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     PINSTATE[3:0] 
Access RRRR 
Reset 0000 

Bits 3:0 – PINSTATE[3:0] Pin State

These bits return the valid pin state of the debounced external interrupt pin EXTINTx.