Control A
Control B Clear
Control B Set
Event Control
Interrupt Enable Clear
Interrupt Enable Set
Interrupt Flag Status and Clear
Status
Waveform Generation Control
Driver Control
Debug Control
Synchronization Busy
Counter Value, 32-bit Mode
Channel x Compare/Capture Value, 32-bit Mode
Channel x Compare Buffer Value, 32-bit Mode
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.