40.7.6.10 Driver Control
Name: | DRVCTRL |
Offset: | 0x0D |
Reset: | 0x00 |
Property: | PAC Write-Protection, Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INVEN1 | INVEN0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 0, 1 – INVENx Output Waveform x Invert Enable
INVENx bit selects inversion of the output or capture trigger input of channel x.
Value | Description |
---|---|
0 | Disable inversion of the WO[x] output and IO input pin. |
1 | Enable inversion of the WO[x] output and IO input pin. |