33.6.2 Power Management

The QSPI will continue to operate in any Sleep mode where the selected source clock is running. The QSPI interrupts can be used to wake up the device from sleep modes. See Power Management Unit (PMU) from Related Links for details on the different sleep modes.