Advanced Analog
- 12-bit ADC SAR Module (ADC):
- Up to Eight Analog Channels
- Up to Two MSPS conversion rate
- Multiple trigger sources
- Supports die temperature sensor built into RF-Analog (not an external “ambient” temperature sensor)
- Two Analog Comparator (AC) with Window Compare Function or single Analog Comparator
- One dedicated AC and second AC is shared with PMU Controller