Security

  • AES Engine with Support for 128/192/256-bit Cryptographic Key
  • One AES with 256-bit Key Length and up to 2 MB/s Data Rate
    • Five confidential modes of operation (ECB, CBC, CFB, OFB and CTR)
    • Supports counter with CBC-MAC mode
    • Galois Counter Mode (GCM)
  • True Random Number Generator (TRNG)
  • Public Key Cryptography Controller (PUKCC) and Associated Classical Public Key Cryptography Library (PUKCL)
    • RSA and DSA algorithm
    • Elliptic Curves Cryptography (ECC), ECC GF (2n) and ECCGF (p)
  • Integrity Check Module (ICM) Based on Secure Hash Algorithm (SHA1, SHA224 and SHA256), DMA Assisted