Supported Connectivity Standards
- Complies with:
- Bluetooth v5.2
- IEEE 802.15.4, Zigbee 3.0
- ETSI EN 300 328 and EN 300 440 Class 2
- FCC CFR47 Part 15 and ARIB STD-T66
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.