28.7.5 Interrupt Status

Name: INTSTATUS
Offset: 0x14
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CHINT11CHINT10CHINT9CHINT8 
Access RRRR 
Reset 0000 
Bit 76543210 
 CHINT7CHINT6CHINT5CHINT4CHINT3CHINT2CHINT1CHINT0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – CHINTx Channel x Pending Interrupt

This bit is set when Channel x has a pending interrupt.

This bit is cleared when the corresponding Channel x interrupts are disabled, or the source interrupt sources are cleared.