28.7.13 Event User m

Name: USERm
Offset: 0x0120 + m*0x01 [m=0..51]
Reset: 0x0
Property: PAC Write-Protection

Bit 76543210 
 CHANNEL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CHANNEL[7:0] Channel Event Selection

These bits select channel n to connect to the event user m.

Note: A value x of this bit field selects channel n = x-1.
USERm UserMultiplexer Description PathType(1)
m = 0 RTC_TAMPER RTCTamper A, S, R
m = 1..8 DMAC_CH0..7 Channel0..7 S, R
m = 9 CM4_TRACE_START CM4trace start A, S, R
m = 10 CM4_TRACE_STOP CM4trace stop A, S, R
m = 11 CM4_TRACE_TRIG CM4trace trigger A, S, R
m = 12..13 TCC0EV0..1 TCC0 EVx A, S, R
m = 14..19 TCC0MC0..5 TCC0 MCx A, S, R
m = 20..21 TCC1EV0..1 TCC1 EVx A, S, R
m = 22..27 TCC1MC0..5 TCC1 MCx A, S, R
m = 28..29 TCC2EV0..1 TCC2 EVx A, S, R
m = 30..31 TCC2MC0..1 TCC2 MCx A, S, R
m = 32 TC0 EVU TC0 EVU A, S, R
m = 33 TC1 EVU TC1 EVU A, S, R
m = 34 TC2 EVU TC2 EVU A, S, R
m = 35 TC3 EVU TC3 EVU A, S, R
m = 36..47 ADC_TRIGGER5..16 ADC_TRIGGERx A
m = 48..49 AC_SOC0..1 AC_SOCx A, S, R
m = 50..51 CCL_LUTIN0..1 CCL_LUTINx A, S, R
1) A = Asynchronous path, S = Synchronous path, R = Resynchronized path
ValueDescription
11

12 bits (default)

10

10 bits

01 8 bits
00 6 bits