7.6.1 Starting of Voltage Regulators

The characteristics of power-up voltage regulators are as follows:

  • On power-up, the internal regulator starts in MLDO mode
  • After MLDO boots up, the CLDO gets initialized
  • Now the code execution can start
  • The RF system is maintained in sleep-mode during the power-up time