11.10.1 Cache Type
Name: | TYPE |
Offset: | 0x00 |
Reset: | 0x000012D2 |
Property: | R |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CLSIZE[2:0] | CSIZE[2:0] | ||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 1 | 0 | 0 | 1 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LCKDOWN | WAYNUM[1:0] | RRP | LRUP | RANDP | GCLK | AP | |||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 1 | 0 | 1 | 0 | 0 | 1 | 0 |
Bits 13:11 – CLSIZE[2:0] Cache Line Size
Value | Name | Description |
---|---|---|
0x2 | CLSIZE_16B | Cache Line Size is 16 bytes |
0x3-0x7 | — | Reserved |
Bits 10:8 – CSIZE[2:0] Cache Size
Value | Name | Description |
---|---|---|
0x0 | CSIZE_1KB | Cache Size is 1 KB |
0x1 | CSIZE_2KB | Cache Size is 2 KB |
0x2 | CSIZE_4KB | Cache Size is 4 KB |
0x3-0x7 | — | Reserved |
Bit 7 – LCKDOWN Lock Down Supported
Writing a ‘0
’ to this bit disables the Lock Down feature.
Writing a ‘1
’ to this bit enables the Lock Down feature.
Bits 6:5 – WAYNUM[1:0] Number of Way
Value | Name | Description |
---|---|---|
0x0 | DMAPPED | Direct Mapped Cache |
0x1 | ARCH2WAY | 2-WAY set associative |
0x2 | ARCH4WAY | 4-WAY set associative |
0x3 | ARCH8WAY | 8-WAY set associative |
Bit 4 – RRP Round Robin Policy Supported
Writing a ‘0
’ to this bit disables Round Robin Policy.
Writing a ‘1
’ to this bit enables Round Robin Policy.
Bit 3 – LRUP Least Recently Used Policy Supported
Writing a ‘0
’ to this bit disables the Least Recently Used
Policy Supported.
Writing a ‘1
’ to this bit enables the Least Recently Used Policy
Supported.
Bit 2 – RANDP Random Selection Policy Supported
Writing a ‘0
’ to this bit disables the Random Selection Policy
Supported.
Writing a ‘1
’ to this bit enables the Random Selection Policy
Supported.
Bit 1 – GCLK Dynamic Clock Gating
Writing a ‘0
’ to this bit disables the Dynamic Clock Gating
feature.
Writing a ‘1
’ to this bit enables the Dynamic Clock Gating
feature.
Bit 0 – AP Access Port Access Allowed
Writing a ‘0
’ to this bit disables the Access Port Access
Allowed.
Writing a ‘1
’ to this bit enables the Access Port Access
Allowed.