34.6.2.3 Lookup Table Logic

The lookup table in each LUT unit can generate any logic expression OUT as a function of three inputs (IN[2:0]), as shown in Figure 34-2. One or more inputs can be masked. The truth table for the expression is defined by TRUTH bits in LUT Control x register (LUTCTRLx.TRUTH).

Figure 34-2. Truth Table Output Value Selection
Table 34-1. Truth Table of LUT
IN[2] IN[1] IN[0] OUT
0 0 0 TRUTH[0]
0 0 1 TRUTH[1]
0 1 0 TRUTH[2]
0 1 1 TRUTH[3]
1 0 0 TRUTH[4]
1 0 1 TRUTH[5]
1 1 0 TRUTH[6]
1 1 1 TRUTH[7]