4.2.3 Reset Requirements

The Reset line (MCLR) will have the following circuit and will be available on the module LGA Pads.

The MCLR is pulled up to AVDD for routing convenience. Since they are of the same voltage levels.
Figure 4-9. Reset Requirements