BEMF Neutral: The neutral connection for the comparator input that detects
the motor BEMF
BEMF A-C: The BEMF acquisition lines for the A-C phases of the motor
Hall A-C: The Hall acquisition lines for the A-C phases of the motor
Current Sense Sum: Signal that provides the amplified sum current from the
measuring shunt resistor
Current Sense Ref: The reference input for the current sense amplifier
Voltage Sense: Divided input voltage signal
Temperature: Input for the temperature sensor
Potentiometer: Input for the on-board potentiometer that controls the motor
speed
Button: Input for the on-board button that controls the motor start and stop
state
LED: Output for the on-board indication LED
UART: Serial communication lines
WEX0: The driving signals that connects to the half bridge drivers
Figure 6-2. Pin Grid View With BEMFFigure 6-3. Pin Grid View With Hall
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.