7.3 FLEXCOM Features

Table 7-2. FLEXCOM Features
Functions and Features FLEXCOM Instance
0 1 2 3 4 5 6 7 8 9 10 11 12
TWI Function X X X X X X X X X X X X X
Normal/fast (400 kbit/s)/FM+ (1 Mbit/s) X X X X X X X X X X X X X
Alternate command X X X X X X X X X X X X X
Three-client ADDR X X X X X X X X X X X X X
High speed (3.4 Mbit/s) X X X X X X X X X X X X X
Sniffer X X X X X X X X X X X X X
TWI FIFO size 16 words
UART/USART Function X X X X X X X X X X X X X
Two-wire UART X X X X X X X X X X X X X
Five-wire USART X X X X X X X X X X X X X
Hardware handshaking/RS485 X X X X X X X X X X X X X
ISO7816 X X X X X X
IrDA X X X X X X
LIN X X X X X X
LON X X X X
Manchester X X X X X X
USART FIFO size 16 words
SPI Function X X X X X X
1CS X X X X X X
4CS X X
SPI FIFO size 16 words