7.2 Peripheral Identifiers

Table 7-1. Peripheral Identifiers
Instance ID Instance Name Internal Interrupt External
 Interrupt Wired-OR PMC 
Clock Control Main System Bus Clock Generic Clock fGCLK (Max) PLLADIV2CLK UPLLCLK AUDIOPLL Instance Description
0 AIC EXT_FIQ MCK Advanced Interrupt Controller
1 SYSC X SYSC, PMC, WDT, PIT, RSTC, RTT, RTC MCK Logical-OR Interrupt of SYSC, PMC, WDT, PIT, RSTC, RTT, RTC
2 PIOA X X MCK Parallel I/O Controller A
3 PIOB X PB18 X MCK Parallel I/O Controller B
4 PIOC X X MCK Parallel I/O Controller C
5 FLEXCOM0 X X MCK X fMCK/3 X FLEXCOM 0
6 FLEXCOM1 X X MCK X fMCK/3 X FLEXCOM 1
7 FLEXCOM2 X X MCK X fMCK/3 X FLEXCOM 2
8 FLEXCOM3 X X MCK X fMCK/3 X FLEXCOM 3
9 FLEXCOM6 X X MCK X fMCK/3 X FLEXCOM 6
10 FLEXCOM7 X X MCK X fMCK/3 X FLEXCOM 7
11 FLEXCOM8 X X MCK X fMCK/3 X FLEXCOM 8
12 SDMMC0 X X MCK X 105 X X Secure Data Memory Card Controller 0
13 FLEXCOM4 X X MCK X fMCK/3 X FLEXCOM 4
14 FLEXCOM5 X X MCK X fMCK/3 X FLEXCOM 5
15 FLEXCOM9 X X MCK X fMCK/3 X FLEXCOM 9
16 FLEXCOM10 X X MCK X fMCK/3 X FLEXCOM 10
17 TC0 X X MCK X fMCK/3 X X Timer Counters 0,1,2
18 PWM X X MCK Pulse Width Modulation Controller
19 ADC X X MCK X fMCK/3 X X ADC Controller
20 XDMAC X X MCK Extended DMA Controller
21 MATRIX X MCK Matrix
22 UHPHS X X MCK USB Host High Speed
23 UDPHS X X MCK USB Device High Speed
24 GMAC X X MCK X 50 X X Gigabit Ethernet MAC
25 LCDC X X MCK X 75 X X LCD Controller
26 SDMMC1 X X MCK X 105 X X Secure Data Memory Card Controller 1
27 Reserved MCK
28 SSC X X MCK Synchronous Serial Controller
29 MCAN0 X X MCK X 80 X X CAN Controller 0
30 MCAN1 X X MCK X 80 X X CAN Controller 1
31 AIC EXT_IRQ MCK Advanced Interrupt Controller
32 FLEXCOM11 X X MCK X fMCK/3 X FLEXCOM 11
33 FLEXCOM12 X X MCK X fMCK/3 X FLEXCOM 12
34 I2SMCC X X MCK X 100 X X I2S Multi Channel Controller
35 QSPI X X MCK X(1) 200 X X Quad I/O SPI Controller
36 GFX2D X X MCK 2D Graphics Controller
37 PIT64B0 X X MCK X fMCK/3 X 64-bit Timer
38 TRNG X X MCK True Random Number Generator
39 AES X X MCK Advanced Encryption Standard
40 TDES X X MCK Triple Data Encryption Standard
41 SHA X X MCK Secure Hash Algorithm
42 CLASSD X X MCK X 100 X X CLASS D Controller
43 ISI X X MCK Image Sensor Interface
44 PIOD X X MCK Parallel I/O Controller D
45 TC1 X X MCK X fMCK/3 X X Timer Counter 3, 4, 5
46 OTPC X MCK OTP Controller
47 DBGU X X MCK X fMCK/3 X Debug Unit
48 PMECC X PMECC, PMERRLOC MCK Logical-OR Interrupt of PMECC and PMERRLOC
49 MPDDRC X MPDDRC, SMC X MCK Logical-OR Interrupt of MPDDRC and HSMC
50 UTMI MCK UTMI Controller
51 Reserved
52 CSI2DC X X MCK CSI to Demultiplexer Controller
53 CSI X X MCK Camera Serial Interface between ISC and MIPI DPHY
54 DSI X X MCK Display Serial Interface between LCDC and MIPI DPHY
55 MIPIPHY X 27 X MIPI DPHY interface
56 LVDSC X X Display Serial Interface between LCDC and LVDS Interface
57 LVDSPHY LVDS Physical Interface
58 PIT64B1 X X MCK X fMCK/3 X X 64-bit Timer 1
59 PUF X MCK PUF controller
60 GMAC Q1 GMAC Queue 1 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 1
61 GMAC Q2 GMAC Queue 2 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 2
62 GMAC Q3 GMAC Queue 3 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 3
63 GMAC Q4 GMAC Queue 4 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 4
64 GMAC Q5 GMAC Queue 5 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 5
65 GMAC EMAC Express MAC
66 GMAC MMLS MAC Merge Sublayer
67 Reserved
68 MCAN0 INT1 MCAN0 Interrupt 1
69 MCAN1 INT1 MCAN1 Interrupt 1
Note:
  1. This QSPI GCLK is a 2x clock. It must be set to 200 MHz to reach 100 MHz on the data.