33.4.1.2 MLC/SLC Write Operation with Spare Area Disabled

When PMECC_CFG.SPAREEN is set to ‘0’, the spare area is not encoded with the stream of data. This mode is entered by writing ‘1’to PMECC_CTRL.DATA.

Figure 33-4. NAND Write Operation