57.7.9.9.1 Underrun Error
If the USART is in LON mode and if a character is sent while the Transmit Holding register (FLEX_US_THR) is empty, the UNRE bit flag is set.
If the USART is in LON mode and if a character is sent while the Transmit Holding register (FLEX_US_THR) is empty, the UNRE bit flag is set.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.