57.7.9.9.5 Backlog Overflow
The LBLOVFE flag is set if the LON node backlog estimation goes over 63, which is the maximum backlog value.
The LBLOVFE flag is set if the LON node backlog estimation goes over 63, which is the maximum backlog value.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.