40.4.6.1 FILL Instruction
The FILL instruction length is 4.
Word Identifier | Description |
---|---|
FILL_WD0 | The instruction header |
FILL_WD1 | The width and height of the destination-filled area |
FILL_WD2 | The x and y offsets of the filled area |
FILL_WD3 | The fill color: a 32-bit ARGB color resized to the area pixel format |