40.4.6.1.2 FILL_WD1

Name: FILL_WD1

Bit 3130292827262524 
    HEIGHT[12:8] 
Access  
Reset  
Bit 2322212019181716 
 HEIGHT[7:0] 
Access  
Reset  
Bit 15141312111098 
    WIDTH[12:8] 
Access  
Reset  
Bit 76543210 
 WIDTH[7:0] 
Access  
Reset  

Bits 28:16 – HEIGHT[12:0] Destination Surface Height

The surface height is set to (HEIGHT+1) pixels.

Bits 12:0 – WIDTH[12:0] Destination Surface Width

The surface width is set to (WIDTH+1) pixels.