10.1.1 MATRIX Hosts

The MATRIX manages the 14 hosts listed in the table below. Each host can perform an access, concurrently with others, to an available client. The MATRIX operates at the main system bus clock (MCK) frequency. Each host has its own decoder, which is defined specifically for each host. In order to simplify the addressing, all the hosts have the same decodings.

Table 10-1. List of MATRIX Hosts
Host No. Description
0 ISC DMA with QoS support
1 LCDC DMA with QoS support
2 GMAC DMA
3, 4 XDMA controller with QoS support
5 GFX2D DMA
6 SDMMC0 DMA
7 SDMMC1 DMA
8 USB high-speed device port (UDPHS) DMA
9 USB high-speed host port (UHPHS) EHCI DMA
10 USB high-speed host port (UHPHS) OHCI DMA
11 Reserved
12 Arm926 instruction
13 Arm926 data