10.1.2 MATRIX Clients

The MATRIX manages the 12 clients listed in the table below. Each client has its own arbiter, providing a dedicated arbitration per client.

Table 10-2. List of MATRIX Clients
Client No. Description
0 MPDDRC port 4 with QoS support
1 EBI/MPDDRC port 0
2 MPDDRC port 1
3 MPDDRC port 2
4 MPDDRC port 3
5 SRAM0
6 OTPC client interface (ROM and OTP memory)
7 CSI2DC
8 APB 0
9 APB 1
10 QSPI
11 UDPHS dual port RAM
UHPHS OHCI configuration registers
UHPHS EHCI configuration registers
SDMMC0 configuration registers
SDMMC1 configuration registers
SRAM1 port 1
Note:
  • APB0 is running @ MCK (up to 266 MHz) and includes TC0-1, FLEXCOM1,2,3,6,7,8,9,10, PWM, ADC, CAN0-1, PUF
  • APB1 is running @ MCK (up to 266 MHz) and includes high-performance peripherals: SSC, CLASSD, I2SMCC, TRNG, TDES, SHA, AES PIT64B0-1, FLEXCOM4,5,11,12