46.4 Pin Name List
Pin | External MOS Driver (NON_OVERLAP = 1) | Direct Load (NON_OVERLAP = 0) | Type | ||
---|---|---|---|---|---|
Full
H-Bridge (PWMTYP = 1) |
Half
H-Bridge (PWMTYP = 0) |
Differential Load (PWMTYP = 1) |
Single-Ended Load
(PWMTYP = 0) |
||
Use Case
1 |
Use Case
2 |
Use
Cases 3A & 3B |
Use
Cases 4A & 4B |
||
CLASSD_L0 | gate_pmos_leftp | gate_pmos_left | leftp | left | Output |
CLASSD_L1 | gate_nmos_leftp | gate_nmos_left | Not used (fixed to 0) | Not used (fixed to 0) | Output |
CLASSD_L2 | gate_pmos_leftn | Not used (fixed to 1) | leftn | Not used (fixed to 0) | Output |
CLASSD_L3 | gate_nmos_leftn | Not used (fixed to 1) | Not used (fixed to 0) | Not used (fixed to 0) | Output |
CLASSD_R0 | gate_pmos_rightp | gate_pmos_right | rightp | right | Output |
CLASSD_R1 | gate_nmos_rightp | gate_nmos_right | Not used (fixed to 0) | Not used (fixed to 0) | Output |
CLASSD_R2 | gate_pmos_rightn | Not used (fixed to 1) | rightn | Not used (fixed to 0) | Output |
CLASSD_R3 | gate_nmos_rightn | Not used (fixed to 1) | Not used (fixed to 0) | Not used (fixed to 0) | Output |