46.2 Embedded Characteristics

  • PWM Class D Amplifier
  • 16-bit Audio Data
  • DSP Clocks: 12.288 and 11.2896 MHz
  • Input Sampling Rates: 8, 16, 32, 48, 96, 22.05, 44.1, 88.2 kHz
  • 3-band Equalizer
  • De-emphasis Filter
  • Digital Volume Control
  • Differential or Single-ended Outputs
  • Non-overlapping Circuit to Control External MOSFETs
  • Supports DMA