35.7.11 MPDDRC I/O Calibration Register

Name: MPDDRC_IO_CALIBR
Offset: 0x34
Reset: 0x00870000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CALCODEN[3:0]CALCODEP[3:0] 
Access RRRRRRRR 
Reset 10000111 
Bit 15141312111098 
  TZQIO[8:2] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 TZQIO[1:0]EN_CALIBCK_F_RANGE[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:20 – CALCODEN[3:0] Number of N-type Transistors

Gives the number of N-type transistors to perform the calibration.

Bits 19:16 – CALCODEP[3:0] Number of P-type Transistors

Gives the number of P-type transistors to perform the calibration.

Bits 14:6 – TZQIO[8:0] IO Calibration

Defines the delay between the start up of the amplifier and the beginning of the calibration, in number of DDRCK clock cycles. The value of this field must be set to 1.5 µs. The number of cycles is between 0 and 512.

The TZQIO configuration code must be set correctly depending on the clock frequency using the following formula:
  • TZQIO = (DDRCK × (1.5 × 10-6)) + 1

where the DDRCK frequency is in Hz.

For example, for a frequency of 266 MHz, the value of the TZQIO field is configured (266 x 106) x (1.5 x 10-6) + 1 = 400.

Bit 5 – EN_CALIB Enable Calibration

Enables calibration for the DDR2 devices. When the calibration is enabled, it is recommended to define the COUNT_CAL field (see “COUNT_CAL: LPDDR2 LPDDR3 and DDR3 Calibration Timer Count”).

This 16-bit field is loaded into a timer which generates the calibration pulse. Each time the calibration pulse is generated, a calibration sequence is initiated.

ValueNameDescription
0 DISABLE_CALIBRATION Calibration is disabled.
1 ENABLE_CALIBRATION Calibration is enabled.

Bits 4:0 – CK_F_RANGE[4:0] DDRCK Maximum Clock Frequency Range

This field is written only once at the initialization sequence and is always written to 1F whatever the frequency configured on DDRCK.