35.7.10 MPDDRC DDR3 Timing Calibration Register

Name: MPDDRC_DDR3_TIM_CAL
Offset: 0x30
Reset: 0x00000006
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ZQCS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000110 

Bits 7:0 – ZQCS[7:0] ZQ Calibration Short

Defines the delay between the ZQ Calibration command and any valid command in number of DDRCK clock cycles.

The number of cycles is between 0 and 255. This field applies to DDR3 devices.