42.5.3 Interrupt Sources

The CSI interrupt line is connected to one of the internal sources of the interrupt controller. Using the CSI interrupt requires prior programming of the interrupt controller.