57.7.11.7.2 DMA
The DMA transfer type must be configured according to the FLEX_US_FMR.TXRDYM/RXRDYM settings.
As an example, FLEX_US_FMR.TXRDYM/RXRDYM=0 is not compatible with DMAC_PDC transfers in word (32-bit).
The DMA transfer type must be configured according to the FLEX_US_FMR.TXRDYM/RXRDYM settings.
As an example, FLEX_US_FMR.TXRDYM/RXRDYM=0 is not compatible with DMAC_PDC transfers in word (32-bit).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.