9.6.3 Debug Unit
The Debug Unit manages the interrupt handling of the COMMTX and COMMRX signals coming from the ICE and tracing the activity of the Debug Communication Channel. The Debug Unit is used to block access to the system through the ICE interface.
For further details on the Debug Unit, refer to 25 Debug Unit (DBGU).