66.6.3 ADC Reference Voltage
The voltage reference input of the ADC is the ADVREFP pin and the negative reference voltage is ADVREFN. Refer to the section “Electrical Characteristics”.
The voltage reference input of the ADC is the ADVREFP pin and the negative reference voltage is ADVREFN. Refer to the section “Electrical Characteristics”.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.