66.6.4 Conversion Resolution
The ADC has a native resolution of 12 bits.
The ADC Controller provides enhanced resolution up to 16 bits by means of digital averaging.
If ADTRG is asynchronous to the ADC peripheral clock, the internal resynchronization introduces a jitter of 1 peripheral clock. This jitter may reduce the resolution of the converted signal.
The same applies when using the independent clock (ADC_MR.SRCCLK = 1), if the provided clock is asynchronous to ADC peripheral clock.