57.8.6.6.1 DMA
When FIFOs operate in Single Data mode, the DMA transfer type must be configured either in bytes, halfwords or words depending on FLEX_SPI_MR.PS bit value and FLEX_SPI_CSRx.BITS field value.
The same applies when FIFOs are disabled.
When FIFOs operate in Single Data mode, the DMA transfer type must be configured either in bytes, halfwords or words depending on FLEX_SPI_MR.PS bit value and FLEX_SPI_CSRx.BITS field value.
The same applies when FIFOs are disabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.