12.1.5.2 ROM Code Console Interface

The ROM code console interface (DBGU or UART) can be configured in the Boot Configuration Packet.

At the beginning of ROM code execution, the RomBOOT character string is sent on this same console interface.

Communication settings:
  • 115200 bauds
  • 8 bits of data
  • No parity
  • 1 stop bit