50.5.4 AES Interrupt Disable Register
This register can only be written if the WPITEN bit is cleared in the AES Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name: | AES_IDR |
Offset: | 0x14 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | SECE | PLENERR | EOPAD | TAGRDY | |
Access | | | | | W | W | W | W | |
Reset | | | | | – | – | – | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | URAD | |
Access | | | | | | | | W | |
Reset | | | | | | | | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | | DATRDY | |
Access | | | | | | | | W | |
Reset | | | | | | | | – | |
Bit 19 – SECE Security and/or Safety Event Interrupt
Disable
Bit 18 – PLENERR Padding Length Error Interrupt Disable
Bit 17 – EOPAD End of Padding Interrupt Disable
Bit 16 – TAGRDY GCM Tag Ready Interrupt Disable
Bit 8 – URAD Unspecified Register Access Detection Interrupt Disable
Bit 0 – DATRDY Data Ready Interrupt Disable