50.5.17 AES Extended Mode Register
This register can only be written if the WPEN bit is cleared in the AES Write Protection Mode Register.
Name: | AES_EMR |
Offset: | 0xB0 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
BPE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
NHEAD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PADLEN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PKRS | PLIPD | PLIPEN | APM | APEN | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 31 – BPE Block Processing End
Value | Description |
---|---|
0 | AES_ISR.DATRDY flag reports only the end message encryption processing. No intermediate block processing is reported when SMOD=2. When a DMA is used to transfer data, BPE must be cleared. |
1 | AES_ISR.DATRDY flag reports each end of block processing when SMOD=2. When AES_IDATARx are not loaded by a DMA and SMOD=2, this bit can be written to 1 to rise the AES_ISR.DATRDY flag when a new data block can be written. |
Bits 23:16 – NHEAD[7:0] IPSec Next Header
Value | Description |
---|---|
0–255 | IPSec Next Header field |
Bits 15:8 – PADLEN[7:0] Auto Padding Length
Value | Description |
---|---|
0–255 | Padding length in bytes |
Bit 7 – PKRS Private Key Internal Register Select
Value | Description |
---|---|
0 |
The key used by the AES is in the AES_KEYWRx registers. |
1 |
The key used by the AES is in the Private Key internal registers written through the Private Key bus. |
Bit 5 – PLIPD Protocol Layer Improved Performance Decipher
Value | Description |
---|---|
0 | Protocol layer improved performance is in ciphering mode. |
1 | Protocol layer improved performance is in deciphering mode. |
Bit 4 – PLIPEN Protocol Layer Improved Performance Enable
Value | Description |
---|---|
0 | Protocol layer improved performance is disabled. |
1 | Protocol layer improved performance is enabled. |
Bit 1 – APM Auto Padding Mode
Value | Description |
---|---|
0 | Auto Padding performed according to IPSec standard. |
1 | Auto Padding performed according to SSL standard. |
Bit 0 – APEN Auto Padding Enable
Value | Description |
---|---|
0 | Auto Padding feature is disabled. |
1 | Auto Padding feature is enabled. |