40.4.6.4.5 ROP_WD4

Name: ROP_WD4

Bit 3130292827262524 
    PY1[12:8] 
Access  
Reset  
Bit 2322212019181716 
 PY1[7:0] 
Access  
Reset  
Bit 15141312111098 
    PX1[12:8] 
Access  
Reset  
Bit 76543210 
 PX1[7:0] 
Access  
Reset  

Bits 28:16 – PY1[12:0] Pattern Y Position

This field indicates the pattern Y position of the window.

Bits 12:0 – PX1[12:0] Pattern X Position

This field indicates the pattern X position of the window.