4.4.2 User LED
There is one yellow LED, D200, available for use by the application SW.
The LED is connected to ATmega168PB pin 17 - PB5, the SCK signal from the mEDBG is in 3-state when not used.
There is one yellow LED, D200, available for use by the application SW.
The LED is connected to ATmega168PB pin 17 - PB5, the SCK signal from the mEDBG is in 3-state when not used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.