| 8664I | 07/2015 | Added the AT88SCxxxxCA-TH-T tape and reel options |
| 8664H | 03/2015 | Added JEDEC SOIC tape and reel package options |
| 8664G | 11/2014 | Updated package marking information |
| 8664F | 02/2014 | Added package marking information and updated Microchip logos and
disclaimer page |
| 8664E | 12/2011 | Updated template and added ordering information |
| 8664D | 06/2011 | Table 8-1 Microchip CryptoMemory Synchronous Command Set, corrected value in
“Verify Password, ADDR 1, from $0X to $1X |
| 8664C | 01/2010 | Converted to MS Word |
| 8664B | 08/2009 | Updated document |
| 8664A | 05/2009 | Initial document release |