12 Absolute Maximum Ratings*
|
Operating temperature Storage temperature Voltage on any pin with respect to ground Maximum operating voltage DC output current |
−40°C to +85°C −65°C to + 150°C − 0.7 to VCC +0.7V 6V 5 mA |
: * Stresses beyond those listed under
“Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress
rating only, and functional operation of the device at these or any other conditions
beyond those indicated in the operational sections of this specification is not implied.
Exposure to absolute maximum rating conditions for extended periods of time may affect
device reliability.