14 Ordering Information

Microchip Ordering CodePackageDelivery InformationVoltage RangeOperating Range
FormQuantity
AT88SCxxxCA-MJTGM2-J Module TWITape and Reel—

2.7V to 3.6V

Commercial Temperature (0℃ to 70℃)
AT88SCxxxxCA-SH8S1Bulk (Tubes)100 per TubeGreen Compliant (Exceeds RoHS) Industrial Temperature (-40℃ to 85℃)
AT88SCxxxxCA-SH-TTape and Reel4,000 per Reel
AT88SCxxxxCA-Y6H-T8MA2Tape and Reel5,000 per ReelIndustrial Temperature (-40°C to 85°C)
AT88SCxxxxCA-WI7 mil Wafer——
Note: Ordering codes are valid for all devices covered by this data sheet (see p.1 for a complete list).
Package TypeDescription
M2 - J Module: TWIM2 ISO 7816 Smart Card Module
8S18-lead, 0.150” wide, Plastic Gull Wing Small Outline (JEDEC SOIC)
8MA28-lead, 2.0 mm x 3.0 mm, 0.50mm pitch, (UDFN)
Note: Formal drawings may be obtained from a Microchip sales office.