11 Asynchronous Initialization Example
The first step in initializing CryptoMemory® is to determine what data are to be stored in the device and what security settings are needed to protect this data. Once defined, determine the proper settings for CryptoMemory registers and select values for passwords. To initialize the CryptoMemory device, the following sequence is recommended to take place in a secure location to protect sensitive data and passwords that may be loaded into the device.