15 Package Marking Information

Figure 15-1. AT88SCxxxxCA Part Marking
Catalog Number Truncation
Part #SOICUDFN

AT88SC0104CA

AT88SC0204CA

AT88SC0404CA

AT88SC0808CA

###### = 0104CA

###### = 0204CA

###### = 0404CA

###### = 0808CA

# = 1

# = 2

# = 4

# = 8

SOIC Date Codes(2)SOIC/UDFN Trace Code(1)Additional UDFN Information

YY = Year

20: 2020

21: 2021

22: 2022

23: 2023

 

24: 2024

25: 2025

26: 2026

27: 2027

WW = Work Week

01: Week 1

02: Week 2

...

52: Week 52

NNN = Lot Trace Code

T = Temp Indicator

H = Industrial Temperature Range

D = Device(3)

0 = Standard Device

All other values Customer Specific Device Marking

Note:
  1. For UDFN devices, the trace code can be used to identify the year and work week of assembly by contacting Microchip.
  2. YY corresponds to calendar year; WW corresponds to calendar year work week.
  3. Customer-specific device marking is assigned by Microchip.