8 Synchronous Protocol
Communication with the CryptoMemory® using the synchronous protocol is very similar to communication with AT24Cxxx Serial EEPROM devices using a Two-Wire protocol (TWI). The basic command structure and timing are the same; however, a significant difference exists when reading from the CryptoMemory device, which is described below.