27.5.8 Interrupt Control A

Writing a ‘1’ to any bit in this register enables the corresponding interrupt in the Interrupt Flags A (INTFLAGSA) register.

Writing a ‘0’ to any bit in this register disables the corresponding interrupt in INTFLAGSA.

Name: INTCTRLA
Offset: 0x7
Reset: 0x00

Bit 76543210 
 SOFSUSPENDRESUMERESETSTALLEDUNFOVF  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – SOF Start-of-Frame Interrupt Enable

Bit 6 – SUSPEND Suspend Interrupt Enable

Bit 5 – RESUME Resume Interrupt Enable

Bit 4 – RESET Reset Interrupt Enable

Bit 3 – STALLED STALL Interrupt Enable

Bit 2 – UNF Underflow Interrupt Enable

Bit 1 – OVF Overflow Interrupt Enable