27.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x0 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENABLE | FIFOEN | STFRNUM | MAXEP[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – ENABLE USB Enable
Writing a ‘1’ to this bit enables the USB peripheral.
Writing a ‘0’ to this bit disables the USB peripheral
and immediately aborts ongoing transactions.
| Value | Description |
|---|---|
| 1 | The USB peripheral is enabled |
| 0 | The USB peripheral is disabled |
Bit 5 – FIFOEN Transaction Complete FIFO Enable
| Value | Description |
|---|---|
| 1 | The USB Transaction Complete FIFO (FIFO) is enabled. The FIFO stores the offset to the endpoint configuration table address of each endpoint that generates a transaction complete interrupt. |
| 0 | The FIFO is disabled and the RAM allocated for it is freed |
Bit 4 – STFRNUM Store Frame Number Enable
| Value | Description |
|---|---|
| 1 | Storing the last SOF token frame number in FRAMENUM is enabled |
| 0 | Storing the last SOF token frame number in FRAMENUM is disabled |