27.5.6 FIFO Read Pointer
| Name: | FIFORP |
| Offset: | 0x5 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIFORP[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 | ||||
Bits 4:0 – FIFORP[4:0] FIFO Read Pointer
This bit field contains the transaction complete FIFO read pointer, pointing to the next FIFO entry to be handled by the application. This bit field value is updated by hardware after being read by the CPU.
Writing any value to this bit field will reset both the FIFO Write Pointer and the FIFO Read Pointer (FIFOWP and FIFORP) registers.